CT40300M0, Tie, 3.37" Max Bundle, 40 Lb Tensile, UV Black
Image of CT40300M0 CT40300M0, Tie, 3.37" Max Bundle, 40 Lb Tensile, UV Black
Image of CT40300M0 CT40300M0, Tie, 3.37" Max Bundle, 40 Lb Tensile, UV Black

CT40300M0, Tie, 3.37" Max Bundle, 40 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40300M0

Nylon cable ties, Tensile strength-40 Lbs, Color- UV Black, 10.96"L, 0.14"W, 03.37" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT40300M0

Color

Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810332412

UPC 14 Digit GTIN

00781810332412

Dimensions

Dimension - Bundle Diameter Max inch

3.37 in

Dimension - L Length Overall mm

278 mm

Dimension - Length Overall inch

10.96 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

10.96 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.14 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag