CTB075RA4C, Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4C CTB075RA4C, Mounting Base, Rubber Adhesive, Natural
Image of CTB075RA4C CTB075RA4C, Mounting Base, Rubber Adhesive, Natural

CTB075RA4C, Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB075RA4C

Rubber Adhesive Cable Tie Mounting Base,0.14" Max. Tie Slot Width.

  • Cable Tie Base
  • Rubber Adhesive Mounting

General

Application

For used in conjunction with cable ties to stabilize and secure wire bundles

Catalog Number

CTB075RA4C

Color

Natural

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335802

UPC 14 Digit GTIN

00781810335802

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Dimensions

0.99 in x 0.99 in x 0.2 in

Height

0.2 in

Length

0.99 in

Package Height

0.5 in

Package Length

8.5 in

Package Weight

0.18 lb

Package Width

5.9 in

Width

0.99 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

Rubber adhesive or #4 screw

Logistics

Carton Quantity

1000

Pallet Quantity

99999