

Brand: Killark
Catalog ID: CUP-1
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUP-1
Color
Gray
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP Series
Type
Recessed Plug
UPC
783936090016
Dimensions
5.75 in x 5.75 in x 4.75 in
Gross Weight with Packaging
0.04
Height
4.75 in
Hub Size
1/2"
Length
5.75 in
Weight
0.04 lb
Width
5.75 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
100