Image of CUP-4 CUP-4 - 1-1/4" Aluminum, Threaded Insert Plug

CUP-4 - 1-1/4" Aluminum, Threaded Insert Plug

Brand: Killark

Catalog ID: CUP-4

1-1/4" Aluminum, Threaded Insert Plug

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

CUP-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

Recessed Plug

UPC

783936090047

Dimensions

Dimensions

5.56 in x 4 in x 5.63 in

Gross Weight with Packaging

0.11

Height

5.63 in

Hub Size

1-1/4"

Length

5.56 in

Weight

0.11 lb

Width

4 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20