Image of CZ11 CZ11, Grounding Clamp, Cable to Water Pipe

CZ11, Grounding Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: CZ11

Grounding Clamp, Cable to Water Pipe, 10 - 2 AWG, 1/2" - 1" Water Pipe, W/ zinc plated screws.

Die Cast Zinc with Zinc-plated steel hardware

General

Application

For Bare Wire

Catalog Number

CZ11

Material

Zinc, Cast

Material - Hardware

Zinc Plated Steel

Plated

No

Plating Type

Zinc

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

DIE CAST CLAMPS

Type

Grounding Mechanical

UPC

781810142387

UPC 14 Digit GTIN

00781810142387

Dimensions

Dimension - Height inch

1.56 in

Dimension - Height mm

40 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.25 in

Dimension - Pad Width inch

0.50 in

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size Range

8-2

Conductor - Armored Cable Size

N

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor - Rigid Pipe Size Range

1/2" - 1"

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

12500