Delivery Systems, Aluminum Service Poles, T-Bar Kit
Image of ATB Delivery Systems, Aluminum Service Poles, T-Bar Kit

Delivery Systems, Aluminum Service Poles, T-Bar Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATB

Delivery Systems, Aluminum Service Poles, T-Bar Kit

T-Bar Kit

Standard Product

General

Accessory Type

T Bar Assembly

Catalog Number

ATB

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Conductors

Item Type

Service Pole Accessory

Material

Steel

Series

Accessories

UPC

783585512907

Dimensions

Width

3.6 in

Conductor Related

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

1

Pallet Quantity

450