Device Plates and Accessories, Face Plate, KP Series, 1-Gang, 1.60" Opening, Office White
Image of KP720 Device Plates and Accessories, Face Plate, KP Series, 1-Gang, 1.60" Opening, Office White
Image of KP720 Device Plates and Accessories, Face Plate, KP Series, 1-Gang, 1.60" Opening, Office White

Device Plates and Accessories, Face Plate, KP Series, 1-Gang, 1.60" Opening, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP720

KP Faceplate, 1-Gang, 1.60" Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

1.60" Single

Catalog Number

KP720

Color

Office White

Construction

Molded

Cover Type

Removable

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Product Family

PT1;PP1;PL1;PW1;PW2;PB2;PB3;PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1.60" Opening

Style

1.60" Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335537

Dimensions

Weight

0.05 lb

Width

2.5 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10