

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP8
Standard Product
Application
1) Duplex
Catalog Number
KP8
Color
Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
Product Family
PT1;PP1;PL1;PW1;PW2;PB2;PB3;PS3
Specifications
Style
Duplex Opening
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335438
Weight
0.016 lb
Width
1.8 in
EU RoHS Indicator
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5950