Device Plates and Accessories, Faceplate, KP Series 1-Gang, 1.40" Opening, Office White
Image of KP7 Device Plates and Accessories, Faceplate, KP Series 1-Gang, 1.40" Opening, Office White

Device Plates and Accessories, Faceplate, KP Series 1-Gang, 1.40" Opening, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP7

KP Faceplate 1-Gang, 1.40" Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

1.40" Single

Catalog Number

KP7

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1.40" Opening

Style

1.40" Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335421

Dimensions

Width

2.8 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10