

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP26
Standard Product
Application
1) Decorator
Catalog Number
KP26
Color
Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
Series
Specifications
Style
StyleLine Opening
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335469
Weight
0.05 lb
Width
2.5 in
EU RoHS Indicator
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5250