Image of KP7AL Device Plates and Accessories, KP Plate, 1.41" Opening, Almond
Image of KP7AL Device Plates and Accessories, KP Plate, 1.41" Opening, Almond

Device Plates and Accessories, KP Plate, 1.41" Opening, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP7AL

KP Faceplate 1.41" Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Catalog Number

KP7AL

Color

Almond

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1.40" Opening

Style

1.40" Opening

Type

Cover Plates

UPC

783585339825

Dimensions

Weight

0.1 lb

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

5250