
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2162AL
Standard Product
Catalog Number
KP2162AL
Color
Almond
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
Series
Specifications
Style
Jack Openings(2)
Type
Cover Plates
UPC
783585339894
Width
2.3 in
EU RoHS Indicator
Contact Manufacturer
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10