

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP8AL
Standard Product
Catalog Number
KP8AL
Color
Gray
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Specifications
Style
Duplex Opening
Type
Cover Plates
UPC
783585339832
Weight
0.5 lb
Width
1.8 in
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
3750