Image of KP720GY Din Rail Utility Box, Device Plate, 1.60" Opening, Gray

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP720GY

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray.

Standard Product

General

Catalog Number

KP720GY

Color

Gray

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

No

Item Type

1.60 in Opening Faceplate

Material

Non-Metallic

Number of Gang(s)

1-Gang

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Style

1.60" Opening

Type

Plates

UPC

783585335612

Dimensions

Height

2.54 in

Weight

0.35 lb

Width

3.31 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10