Disconnect Switches, 3-Pole, 200A 600VAC, Unfused, Non-Metallic NEMA 4X Enclosure
Image of HBLDS20 Disconnect Switches, 3-Pole, 200A 600VAC, Unfused, Non-Metallic NEMA 4X Enclosure

Disconnect Switches, 3-Pole, 200A 600VAC, Unfused, Non-Metallic NEMA 4X Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS20

Disconnect Switches, 3-Pole, 200A 600VAC, Unfused, Non-Metallic NEMA 4X Enclosure

Hubbell’s 200A Disconnect Switches are the latest addition to the Circuit-Lock® family of switched enclosures. The enclosures are designed to withstand harsh environments with exposure to water, chemicals, oils and frequent washdowns. Available in non-metallic or stainless steel, the enclosures are UL Listed Type 4X and 12.

  • OSHA Compliant Lockout/Tagout Handle
  • Type 4X, 12
  • Highly Visible Red Rotary Handle
  • Unable to Open the Cover when ON
  • Cover Locked when Energized

General

Application

Labelless

Catalog Number

HBLDS20

Enclosure Type

Type 4X

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585580241

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A

Logistics

Carton Quantity

1

Pallet Quantity

9