

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 073031208
The development of Kellems strain relief grips spearheaded the concept of wire management solutions in 1927 and is still the most frequently chosen brand for use in a wide range of industries. A deluxe cord grip is a type of strain relief grip. Deluxe cord grips provide additional arc of bend control—rest outside the enclosure to reduce tension on cables, joints and terminals, as well as eliminating damage due to flexing, bending, twisting or vibration. This juncture—often called the rigid fatigue point—is where failures tend to first occur, and Kellems strain relief grips protect the components saving the expense of damaged cables and downtime. The design features the original Kellems wire mesh, exert a uniformly distributed compressive force over a large area of cable for optimum safety. Strain relief grips can be used indoors or outdoors and can even be readily adjusted or repositioned, facilitating equipment relocation.
Insulated
Application
Light Duty
Approx Breaking Strength
650 lbs
Catalog Number
073031208
Color
Construction
Woven
EU RoHS Indicator
Item Type
Dust-Tight Strain Relief Grips
Material
Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Hole
Performance
Product Family
Dust-Tight Series
Specifications
Style
For Insulated Cables
Thread Size
1/2" NPS
Type
Insulated, Wide Range
UPC
783585330082
Dimension - Thread Size
1" (2.54)
Display Size
Standard Sized
Thread Size
1/2" NPS
Trade Size
0.5
Weight
0.192 lb
Cable Diameter Range
0.43 in-0.54 in
Cable Size
.43"-.54" (1.09-1.37)
Cable Specification
Mesh Length @ Nom. Dia. : 4.75" (12.06 cm)
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
650 lbs
Performance
Carton Quantity
20
Pallet Quantity
5120