
Brand: Killark
Catalog ID: EMG1
Guards are cast of copper-free aluminum with electrostatically applied epoxy/polyester finish.
Application
For use with E Series lighting.
Catalog Number
EMG1
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Type
Guard
UPC
783936143323
Dimensions
7.625 in x 6.75 in x 6.25 in
Gross Weight with Packaging
0.522
Height
6.25 in
Length
7.625 in
Width
6.75 in
EU RoHS Indicator
Contact Manufacturer