Image of EMI20 EMI20 - EMI Series - Aluminum 200 Watt Incandescent Light Fixture - 250VAC Max

EMI20 - EMI Series - Aluminum 200 Watt Incandescent Light Fixture - 250VAC Max

Brand: Killark

Catalog ID: EMI20

EMI Series - Aluminum 200 Watt Incandescent Light Fixture - 250VAC Max

Product details

General

Catalog Number

EMI20

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Series

EM

Type

Aluminum Incandescent Fixture

UPC

783936143255

Dimensions

Dimensions

13 in x 8 in x 7.5 in

Gross Weight with Packaging

9.1

Height

7.5 in

Length

13 in

Width

8 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads