EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max
Image of EMI30 EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max
Image of EMI30 EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

Brand: Killark

Catalog ID: EMI30

EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

General

Catalog Number

EMI30

Color

Tan

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Product Family

Lighting

Series

EM Series

Type

Aluminum Incandescent Fixture

UPC

783936149295

Dimensions

Dimensions

12.125 in x 10.25 in x 9.875 in

Gross Weight with Packaging

13.68

Height

9.875 in

Length

12.125 in

Width

10.25 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Operating Cycles

10,000 hrs