Brand: Killark
Catalog ID: EMLC4530
The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EMLC4530
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
3750
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Clear
Series
EML Series
UPC
783936072852
Frequency Rating
50/60 Hz
Lumens Per Watt
83.3
Voltage Rating
120-277 VAC
Wattage
45 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
2,001-5,000 lm
Lumens
3750