Image of EMRS EMRS - EM Replacement Socket E-26 Med Base

EMRS - EM Replacement Socket E-26 Med Base

Brand: Killark

Catalog ID: EMRS

EM Replacement Socket E-26 Med Base

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EMRS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EM Series

Type

Replacement Socket

UPC

783936143361

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer