ENY-5-T - 1½" ENY Seal Fitting Aluminum with Nipple Male/Female
Image of ENY-5-T ENY-5-T - 1½" ENY Seal Fitting Aluminum with Nipple Male/Female

ENY-5-T - 1½" ENY Seal Fitting Aluminum with Nipple Male/Female

Brand: Killark

Catalog ID: ENY-5-T

1½" ENY Seal Fitting Aluminum with Nipple Male/Female

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • Integral bushings to protect conductors during installation

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

ENY-5-T

Color

Gray

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ENY Series

Type

Sealing Fitting With Nipple

UPC

783936111179

Dimensions

Gross Weight with Packaging

1.4

Hub Size

1-1/2"

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1