Image of ENY-6M ENY-6M - 2" ENY Seal Fitting Iron, Female/Female
*Representative image
Image of ENY-6M ENY-6M - 2" ENY Seal Fitting Iron, Female/Female

ENY-6M - 2" ENY Seal Fitting Iron, Female/Female

Brand: Killark

Catalog ID: ENY-6M

2" ENY Seal Fitting Iron, Female/Female

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • Integral bushings to protect conductors during installation

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

ENY-6M

Color

Gray

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

ENY Series

Type

Sealing Fitting

UPC

783936111360

Dimensions

Dimensions

8.75 in x 4.125 in x 3.5 in

Gross Weight with Packaging

4.28

Height

3.5 in

Hub Size

2"

Length

8.75 in

Weight

4.28 lb

Width

4.125 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514