Epoxiglas® Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast
Image of T4001856 Epoxiglas® Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast
Image of T4001856 Epoxiglas® Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast
Image of T4001856 Epoxiglas® Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Epoxiglas® Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Brand: CHANCE Utility

Catalog ID: T4001856

Auxiliary Arm 2.5 in X 10 ft (63 mm x 3048 mm) Epoxiglas® Horozontal Arm

  • GLOSSY, CLEAN AND DRY Epoxiglas ®
  • 15kV Phase to Phase with 20 Inch (508 mm) minimum wireholder spacing
  • 34kV Phase to Phase with 20 Inch (508 mm) minimum wireholder spacing and M48057 Insulator (not included)

General

Catalog Number

T4001856

Series

Epoxiglas® Series

UPC

096359058700

Working Load Limit

450 lb. lb

Working Load Limit Metric

204 kg

Dimensions

Length

120 in

Length Metric

3048 mm

Weight

49 lb

Weight Metric

22.2 kg

Force Related

Working Load Limit

450 lb. lb

Working Load Limit Metric

204 kg