
Brand: Killark
Catalog ID: ERA30
Reflectors are aluminum with white finish.
Application
For use with E Series lighting.
Catalog Number
ERA30
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Type
Reflector
UPC
783936135243
Dimensions
19 in x 19 in x 11 in
Gross Weight with Packaging
2.8
Height
11 in
Length
19 in
Width
19 in
EU RoHS Indicator
Contact Manufacturer