
Brand: Killark
Catalog ID: ERSD15
Reflectors are aluminum with white finish.
Application
For use with E Series lighting.
Catalog Number
ERSD15
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Type
Reflector
UPC
783936143347
Dimensions
14 in x 14 in x 7 in
Gross Weight with Packaging
1.25
Height
7 in
Length
14 in
Width
14 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5