

Brand: Burndy
Catalog ID: ES2W2W
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES2W2W
Color Code - Side A
Orange
Color Code - Side B
Orange
Die Index
BG or 5/8
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Sub Brand
INSULINK
Trade Name
INSULINKā¢
Type
Insulated Service Entrance Connectors
UPC
781810141700
UPC 14 Digit GTIN
00781810141700
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size A Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - ACSR Str Size B
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size B Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
4 AWG;3 AWG
Conductor - AL Str Size A Range
4 AWG-3 AWG
Conductor - AL Str Size B
4 AWG;3 AWG
Conductor - AL Str Size B Range
4 AWG-3 AWG
Conductor - Copper Solid Size A
2 AWG
Conductor - Copper Solid Size A Range
2 AWG
Conductor - Copper Solid Size B
2 AWG
Conductor - Copper Solid Size B Range
2 AWG
Conductor - Copper Str Size A
4 AWG;3 AWG
Conductor - Copper Str Size A Range
4 AWG-3 AWG
Conductor - Copper Str Size B
4 AWG;3 AWG
Conductor - Copper Str Size B Range
4 AWG-3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000