

Brand: Burndy
Catalog ID: ES6W8W
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES6W8W
Color Code - Side A
Green
Color Code - Side B
Brown
Die Index
BG or 5/8
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810143117
UPC 14 Digit GTIN
00781810143117
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size A Range
8 AWG-6 AWG
Conductor - AL Str Size B Range
10 AWG-8 AWG
Conductor - Copper Solid Size A
6 AWG
Conductor - Copper Solid Size A Range
6 AWG
Conductor - Copper Solid Size B
10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size B Range
6 AWG
Conductor - Copper Str Size A Range
8 AWG-6 AWG
Conductor - Copper Str Size B Range
10 AWG-8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000