
Brand: Killark
Catalog ID: EXB-NFD-2003P
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Application
Catalog Number
EXB-NFD-2003P
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Operating Temperature Celcius Max
40 Degree
Series
EXB-NFD Series
Size
12" x 24" x 8"
Type
Non-Fused Disconnect
UPC
783936132310
Depth
15.9375
Height
28.375 in
Size
12" x 24" x 8"
Weight
170 lb
Width
16.375 in
Frequency Rating
60 Hz
Primary Voltage
600 VAC
ATEX File Number
PTB 07 ATEX 1024x
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Operating Temperature Celcius Max
40 Degree