

Brand: Killark
Catalog ID: EZX2
3/4" ceiling mounting bracket for E Series.
Application
For use with E Series lighting.
Catalog Number
EZX2
Color
Tan
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
EZ Series
Type
Aluminum Ceiling Mounting Bracket
UPC
783936141947
Dimensions
9.5 in x 4.5 in x 7 in
Gross Weight with Packaging
4
Height
7 in
Hub Size
3/4"
Length
9.5 in
Weight
4 lb
Width
4.5 in
EU RoHS Indicator