

Brand: Burndy
Catalog ID: FCB634N
Application
Substation
Catalog Number
FCB634N
Connector Type
T-Connector
Material
Copper
Physical Attribute - Number of Holes
4
Plated
Yes
Plating Type
Tin
Product Type
Mechanical
Sub Brand
XFMR CONN
Type
T-Connector
UPC
781810002094
UPC 14 Digit GTIN
00781810002094
Dimension - Height fraction
5-1/4 in
Dimension - Height inch
5.25 in
Dimension - Height mm
133.4 mm
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.75 in
Dimension - P inch
2.25 in
Dimension - Pin Diameter fraction
1/2 in
Dimension - Pin Diameter inch
.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
T-Connector
Physical Attribute - Number of Holes
4
Carton Quantity
10
Pallet Quantity
360