FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP, HD-LC, Unloaded
Image of FCR4U15SP FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP, HD-LC, Unloaded
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP, HD-LC, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U15SP

Fiber Products, Rack Mount Panel, 4-Unit, 15 FSP, HD-LC, Unloaded.

  • 4-Unit
  • 15 FSP
  • HD-LC
  • Unloaded.

General

Adapter Type

FSP Panel

Catalog Number

FCR4U15SP

Enclosure Type

Standard Enclosures

Number Of Ports

360

Style

Unloaded

UPC

662620237510

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

360