Image of FF-90-1 FF-90-1 - 90° ½" Elbow, Female/Female
*Representative image
Image of FF-90-1 FF-90-1 - 90° ½" Elbow, Female/Female

FF-90-1 - 90° ½" Elbow, Female/Female

Brand: Killark

Catalog ID: FF-90-1

90° ½" Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-90-1

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

FF Series

Type

90º Elbow

UPC

783936170039

Dimensions

Dimensions

2 in x 2 in x 2 in

Gross Weight with Packaging

0.12

Height

2 in

Hub Size

1/2"

Length

2 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20