Fiber Cassette, Plug and Play Cassette, LC-MT, Multi Mode 50/125, 10GbE
Image of OCLC50G Fiber Cassette, Plug and Play Cassette, LC-MT, Multi Mode 50/125, 10GbE

Fiber Cassette, Plug and Play Cassette, LC-MT, Multi Mode 50/125, 10GbE

Brand: Hubbell Premise Wiring

Catalog ID: OCLC50G

Fiber Cassette, Plug and Play Cassette, LC-MT, Multi Mode 50/125, 10GbE.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCLC50G

Color

Aqua

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Duplex 12F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 50µM, OM3
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Duplex 12F

Temperature Rating

0C to 70C

UPC

662620200538

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM3

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25