Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua
Image of OCLCQ50G Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua
Image of OCLCQ50G Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua
Image of OCLCQ50G Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua
Image of OCLCQ50G Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua
+2
Image of OCLCQ50G Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua

Fiber LGX Cassette, OM3, LC Duplex to MTP, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCLCQ50G

Fiber Cassette, Plug and Play Cassette, LC-MT, Multi Mode 50/125, 10GbE, 24F.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCLCQ50G

Color

Aqua

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

LC Quad to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Quad 24F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 50µM, OM3
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Quad 24F

Temperature Rating

0C to 70C

UPC

662620214467

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM3

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

35