Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Phosphor Bronze Sleeves, Aqua
Image of FSPLCDM3AQ Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Phosphor Bronze Sleeves, Aqua
Discontinued

Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Phosphor Bronze Sleeves, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCDM3AQ

Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Phosphor Bronze Sleeves, Aqua

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPLCDM3AQ

Color

Aqua

EU RoHS Indicator

Yes

Item Type

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103051

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4