Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 2 Meter Length
Image of DFRCLCLCF2MM Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 2 Meter Length

Fiber Optic, Patch Cord, Riser Rated, OM4 Duplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCF2MM

Fiber Optic, Patch Cord, Riser Rated,OM4 Duplex, LC-LC, 2 Meter Length

General

Catalog Number

DFRCLCLCF2MM

Color

Aqua

Connector Type

LC to LC

UPC

662620327754

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM4, MM

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

25