Image of 2823 Floor Mount Couplings - Coupling
*Representative image
Image of 2823 Floor Mount Couplings - Coupling

Floor Mount Couplings - Coupling

Brand: Raco

Catalog ID: 2823

3/4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2823

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169028230

Dimensions

Dimensions

1.781 in x 1.109 in x 1.109 in

Height

1.109 in

Length

1.781 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

4.489 lb

Package Width

3.54 in

Trade Size

3/4 in

Weight

0.162 lb

Width

1.109 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Compression

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000