
Brand: Raco
Catalog ID: 2824
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2824
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169028247
Dimensions
1.869 in x 1.406 in x 1.406 in
Height
1.406 in
Length
1.869 in
Package Height
5.47 in
Package Length
8.82 in
Package Weight
13.9 lb
Package Width
7.28 in
Trade Size
1 in
Weight
0.278 lb
Width
1.406 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
200
Pallet Quantity
8000