
Brand: Raco
Catalog ID: 2828
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2828
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169028285
Dimensions
2.469 in x 2.406 in x 2.406 in
Height
2.406 in
Length
2.469 in
Package Height
4.45 in
Package Length
10.63 in
Package Weight
4.6 lb
Package Width
5.9 in
Trade Size
2 in
Weight
0.92 lb
Width
2.406 in
Certified Listed
EU RoHS Indicator
Connector Type
Compression
Carton Quantity
20
Minimum Pack Quantity
5
Pallet Quantity
600