

Brand: Raco
Catalog ID: 2872
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2872
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169028728
Dimensions
3.35 in x 3.81 in x 3.81 in
Height
3.81 in
Length
3.35 in
Trade Size
3 in
Weight
1.732 lb
Width
3.81 in
Certified Listed
EU RoHS Indicator
Connector Type
Compression
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
540