

Brand: Hubbell Premise Wiring
Catalog ID: FSPSCDS6Y
Standard Product
Application
Interconnect
Catalog Number
FSPSCDS6Y
Color
Yellow
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Item Type
SC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620212845
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Carton Quantity
4