Full Cycle Ratchet Crimper, #22-10 AWG Bare
Image of MR20 Full Cycle Ratchet Crimper, #22-10 AWG Bare
Image of MR20 Full Cycle Ratchet Crimper, #22-10 AWG Bare

Full Cycle Ratchet Crimper, #22-10 AWG Bare

Brand: Burndy

Catalog ID: MR20

Full Cycle Ratchet Crimper, #22 AWG - 10 AWG Uninsulated (Bare) Terminals and Splices

  • Permanent die sets
  • Heavy duty forged steel frame
  • Full cycle ratchet mechanism
  • Emergency release
  • Comfort grip handles

Full Cycle Ratchet Mechanism Provides A Complete, Positive Crimp Each Time, Once Started The Ratchet Mechanism Does Not Allow The Handles To Be Opened Until After The Full Ratcheting Cycle Is Completed, Unless The User Actuates The Emergency Release Lever, This Provides For A Completed Crimp Before A Connector Can Be Removed From The Tool, UL Listed For Use With BURNDY Connectors, Easy Groove Indentification With Color Coded Dies, Narrow Nose To Work In Confined Areas

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR20

Die Type

Permanent Die Grooves

Product Type

MR10, 15, 18, 22, & 25

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810011195

UPC 14 Digit GTIN

00781810011195

Dimensions

Dimensions

8.88 in x 6 in x 2.5 in

Height

2.5 in

Length

8.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.1 lb

Width

6 in

Conductor Related

Crimping Ranges

#22 - #10 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

20

Package Contents

Tool only