Full Cycle Ratchet Crimper, #22-10 AWG, Nylon & Vinyl
Image of MRE1022NV Full Cycle Ratchet Crimper, #22-10 AWG, Nylon & Vinyl
Image of MRE1022NV Full Cycle Ratchet Crimper, #22-10 AWG, Nylon & Vinyl

Full Cycle Ratchet Crimper, #22-10 AWG, Nylon & Vinyl

Brand: Burndy

Catalog ID: MRE1022NV

Ergonomic Full Cycle Ratchet Crimper, #22 AWG - #10 AWG Nylon and Vinyl Insulated Connectors

  • Ratchet mechanism does not allow handles to open until full cycle is complete
  • Stop plate ensures proper location for consistent reliable connection
  • Die Inspection Gauges available (sold separately)
  • Easy groove identification with color coded dies
  • Ratchet release lever in case of misalignment

Nylon and Vinyl insulated Terminals and Splices,provide a complete positive crimp each time

General

Application

Crimping

Application - For Use On

Nylon and Vinyl Insulated Terminals and Splices

Catalog Number

MRE1022NV

Die Type

Permanent Die Grooves

EU RoHS Indicator

Product Type

MRE Series

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOLā„¢

UPC

781810512999

UPC 14 Digit GTIN

00781810512999

Dimensions

Dimensions

10.68 in x 3 in x 1 in

Height

1 in

Length

10.68 in

Weight

1.3 lb

Width

3 in

Conductor Related

Crimping Ranges

Copper: #22 AWG - #10 AWG

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only