Full Cycle Ratchet Crimper, #22-10 AWG Vinyl Insulated
Image of MR15 Full Cycle Ratchet Crimper, #22-10 AWG Vinyl Insulated
Image of MR15 Full Cycle Ratchet Crimper, #22-10 AWG Vinyl Insulated

Full Cycle Ratchet Crimper, #22-10 AWG Vinyl Insulated

Brand: Burndy

Catalog ID: MR15

Full Cycle Ratchet Crimper, #22 AWG - 10 AWG Vinyl Insulated Terminals and Splices

  • Permanent die sets
  • Heavy duty forged steel frame
  • Full cycle ratchet mechanism
  • Emergency release
  • Comfort grip handles

The Types MR15 Series HYTOOL Incorporate A Full Cycle Ratchet Mechanism That Provides A Complete, Positive Crimp Each Time, Once Started The Ratchet Mechanism Does Not Allow The Handles To Be Opened Until After The Full Ratcheting Cycle Is Completed, Unless The User Actuates The Emergency Release Lever, This Provides For A Completed Crimp Before A Connector Can Be Removed From The Tool, UL Listed For Use With BURNDY Connectors, Fully Ratcheted Tool To Assure Properly Crimped Connections, Easy Groove Indentification With Color Coded Dies, Maximum Crimping Comfort Grips, Compact, Narrow Nose To Work In Confined Areas

General

Application

Crimping

Application - For Use On

Vinyl Insulated Terminals and Splices

Catalog Number

MR15

Die Type

Permanent Die Grooves

Product Type

MR10, 15, 18, 22, & 25

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810011188

UPC 14 Digit GTIN

00781810011188

Dimensions

Dimensions

8.88 in x 6 in x 2.5 in

Height

2.5 in

Length

8.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.1 lb

Width

6 in

Conductor Related

Crimping Ranges

#22 - #10 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

20

Package Contents

Tool only