Full Cycle Ratchet Crimper, #22-8 AWG, Embossment
Image of Y8MRB1 Full Cycle Ratchet Crimper, #22-8 AWG, Embossment
Image of Y8MRB1 Full Cycle Ratchet Crimper, #22-8 AWG, Embossment

Full Cycle Ratchet Crimper, #22-8 AWG, Embossment

Brand: Burndy

Catalog ID: Y8MRB1

Full Cycle Ratchet Crimper, #22 - 8 AWG, Identifying mark on each indenter for inspectability

  • Light weight
  • Each indentor has unique identifying marks for inspectability
  • Fullly enclosed, protected ratchet mechanism does not allow the handles to be opened until full ratchet cycle is completed
  • Inspection gauges available to check each groove

General

Application

Crimping

Application - For Use On

#22-8 AWG Uninsulated Terminals and Splices

Catalog Number

Y8MRB1

Die Type

Permanent Die Grooves

EU RoHS Indicator

Product Type

Ratchet and Small Hand Tools

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810031100

UPC 14 Digit GTIN

00781810031100

Dimensions

Dimensions

10.56 in x 3.5 in x 1.04 in

Height

1.04 in

Length

10.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.21 lb

Width

3.5 in

Conductor Related

Crimping Ranges

#22 - #8 AWG

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only