Full Cycle Ratchet Crimper, #8-18 AN Copper #10-22 Sol, #8-22 Str
Image of MR89Q Full Cycle Ratchet Crimper, #8-18 AN Copper #10-22 Sol, #8-22 Str

Full Cycle Ratchet Crimper, #8-18 AN Copper #10-22 Sol, #8-22 Str

Brand: Burndy

Catalog ID: MR89Q

Full Cycle Ratchet Crimper, #8-18 AN CU #10-22 Sol, #8-22 Str.

  • Long handles provide greater mechanical advantage
  • Adjustable stop for terminals (lowers for splices)
  • Color-coded die grooves
  • Fully protected ratchet mechanism
  • Reinforced heavy duty back
  • High strength aluminum body

Full cycle ratchet hand tool, Lightweight aluminum permits easier continuous usage

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR89Q

Die Type

Permanent Die Grooves

EU RoHS Indicator

Yes

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810786031

UPC 14 Digit GTIN

00781810786031

Dimensions

Dimensions

11 in x 2.76 in x 0.88 in

Height

0.88 in

Length

11 in

Weight

1.5 lb

Width

2.76 in

Conductor Related

Crimping Ranges

#18 - #8 AN, #22 - #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only