FXCS-2S3C5-M - FXCS Series, Seal-XM, AL Dead-End Maintained Contact 3-Pos Selector Switch Ctrl Stn, Hand-Off-Auto/Blanknameplate, 3/4" Hub, 2NO/2NC
Image of FXCS-2S3C5-M FXCS-2S3C5-M - FXCS Series, Seal-XM, AL Dead-End Maintained Contact 3-Pos Selector Switch Ctrl Stn, Hand-Off-Auto/Blanknameplate, 3/4" Hub, 2NO/2NC

FXCS-2S3C5-M - FXCS Series, Seal-XM, AL Dead-End Maintained Contact 3-Pos Selector Switch Ctrl Stn, Hand-Off-Auto/Blanknameplate, 3/4" Hub, 2NO/2NC

Brand: Killark

Catalog ID: FXCS-2S3C5-M

FXCS Series - Seal-XM - Aluminum Dead-End Maintained Contact 3-Position Selector Switch Control Station - Factory Sealed - "Hand - Off - Auto"/Blanknameplate - Hub Size 3/4" - 2NO/2NC Contact Rating

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

General

Action

Maintained

Actuator

3 Position Selector Switch

Application

SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-2S3C5-M

Color

Black

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Series

FXCS Seal-XM Series

Type

Factory Sealed

UPC

783936002774

Dimensions

Depth

4.84 in

Hub Size

3/4"

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

Operational

Action

Maintained

Actuator

3 Position Selector Switch

Configuration

Back Box Type

FXB

Hub Pattern

Dead-End

Logistics

Factory Sealed

Factory Sealed