
Brand: Killark
Catalog ID: FXS-51C
Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
SP
Actuator
Lever
Application
FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.
Back Box Type
FXB
Catalog Number
FXS-51C
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
FXS Series
Type
Factory Sealed
UPC
783936195582
Depth
3.15 in
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
4.4
Height
4.38 in
Length
6.63 in
Width
6 in
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Number Of Poles
1
CSA File Number
LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E10501
Action
SP
Actuator
Lever
Back Box Type
FXB