FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A
Image of FXS-1C FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Brand: Killark

Catalog ID: FXS-1C

FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

SP

Actuator

Lever

Application

FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.

Back Box Type

FXB

Catalog Number

FXS-1C

Color

Gray

EU RoHS Indicator

Series

FXS Series

Type

Factory Sealed

UPC

783936194738

Dimensions

Depth

3.15 in

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

2.96

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

SP

Actuator

Lever

Configuration

Back Box Type

FXB

Logistics

Carton Quantity

5